MAX5019

NOT RECOMMENDED FOR NEW DESIGNS

Current-Mode PWM Controllers with Integrated Startup Circuit

Viewing:

Overview

  • Wide Input Range: (18V to 110V) or (13V to 36V)
  • Isolated (without optocoupler) or nonisolated power supply
  • Current-Mode Control
  • Leading-Edge Blanking
  • Internally Trimmed 275kHz ±10% Oscillator
  • Low External Component Count
  • Soft-Start
  • High-Voltage Startup Circuit
  • Pulse-by-Pulse Current Limiting
  • Thermal Shutdown
  • SO-8 Package
MAX5019
Current-Mode PWM Controllers with Integrated Startup Circuit
MAX5019, MAX5020: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5019 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed