MAX499

Obsolete

Quad-Triple, SPDT, RGB Switches with 250MHz Video Buffer Amplifiers

Viewing:

Overview

  • High Speed:
    • 250MHz Small-Signal -3dB Bandwidth
    • 135MHz Full-Power -3dB Bandwidth
  • 70MHz 0.1dB Gain Flatness
  • 1250V/µs Slew Rate
  • 12ns to 0.1% Settling Time
  • 0.03°/0.06% Differential Phase/Gain Error
  • 2pF Input Capacitance
  • 3ns Channel-Switching Time
  • 120mVp-p Channel-Switching Transient
  • Three-State Output Allows Large Switch Arrays
  • Directly Drives 50Ω or 75Ω Back-Terminated Cables
MAX499
Quad-Triple, SPDT, RGB Switches with 250MHz Video Buffer Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX499 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed