MAX4960

Obsolete

High-Voltage OVP with Battery Switchover

High-Voltage OVP Providing Overvoltage Lockout and Undervoltage Lockout with Battery Switchover

Viewing:

Overview

  • Overvoltage Protection Up to +28V
  • ±2.5% Accurate Externally Adjustable OVLO/UVLO Thresholds
  • Battery Switchover pFET Control
  • Protection Against Incorrect Power Adapter
  • Low (100µA Typ) Supply Current
  • 25ms Input Debounce Timer
  • 25ms Blanking Time
  • 10-Pin (2mm x 2mm) µDFN Packages
MAX4960
High-Voltage OVP with Battery Switchover
MAX4959, MAX4960: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4960 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed