MAX4893B

Obsolete

Overvoltage Protection Controllers with Current Limit in TDFN

Overvoltage trip level, saves space

Viewing:

Overview

  • Overvoltage Protection Up to 28V
  • Preset Overvoltage Trip Level
    5.6V (MAX4881/MAX4883)
    4.5V (MAX4882/MAX4884)
  • Internal Current-Limited Switch
    1.1A (MAX4881/MAX4882)
    0.7A (MAX4883/MAX4884)
  • Drives Low-Cost n-Channel MOSFET
  • Internal 50ms Startup Delay
  • Overvoltage Fault Active-Low OV Indicator
  • Current-Limit Fault Active-Low FLAGI Indicator
  • Undervoltage Lockout
  • Thermal Shutdown Protection
  • Tiny 10-Pin TDFN Package
  • MAX4893B
    Overvoltage Protection Controllers with Current Limit in TDFN
    MAX4881, MAX4882, MAX4883, MAX4884, MAX4893B: Typical Operating Circuit Block Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX4893B yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed