MAX4880

Overvoltage-Protection Controller with Internal Disconnect Switch

Viewing:

Overview

  • Overvoltage Protection Up to 28V
  • Preset 5.6V Overvoltage Trip Level
  • Internal 525mA Current-Limited Switch
  • ±1.2% Accurate Battery Disconnect (4.2V)
  • Drives Low-Cost n-Channel MOSFET
  • Internal 50ms Startup Delay
  • Overvoltage/Undervoltage-Fault Active-Low FLAGV Indicator
  • Battery-Voltage-Trip Active-Low BAT_OK Indicator
  • Undervoltage Lockout
  • Thermal Shutdown Protection
  • Tiny 10-Pin TDFN Package
MAX4880
Overvoltage-Protection Controller with Internal Disconnect Switch
MAX4880: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4880 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed