MAX4866L

PRODUCTION

Overvoltage Protection Controllers with Reverse Polarity Protection

Viewing:

Overview

  • Overvoltage Protection Up to +28V
  • Reverse Polarity Protection Down to -28V
  • Preset Overvoltage (OV) Trip Level (7.4V, 6.35V, 5.8V, 4.65V)
  • Drive Low-Cost Complementary MOSFET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • 8.5µA Standby Current (In UVLO Mode)
  • 0.4µA Shutdown Current
  • Overvoltage Fault FLAG Indicator
  • 6-Pin (2mm x 2mm) µDFN and 6-Pin SOT23 Packages
MAX4866L
Overvoltage Protection Controllers with Reverse Polarity Protection
MAX4864L, MAX4865L, MAX4866L, MAX4867: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed