MAX4854H
PRODUCTIONQuad SPST, High-Bandwidth, Signal Line Protection Switch
- Part Models
- 2
- 1ku List Price
- Starting From $2.12
Overview
- USB 2.0 Full Speed (12MB) and USB 1.1 Signal Switching
- Overvoltage Protection if Signal Exceeds VCC
- 150MHz -3dB Bandwidth
- 27.5pF On-Capacitance
- +2V to +5.5V Supply Range
- 7Ω On-Resistance
- Low 10µA Supply Current
- 1.8V Logic Compatible
- Available in a Space-Saving (3mm x 3mm) 16-Pin TQFN Package
The MAX4854H/MAX4854HL analog switches operate from a single +2V to +5.5V supply and can handle signals greater than the supply rail. These devices feature four low on-resistance (7Ω) single-pole/single-throw (SPST) switches, with 27.5pF on-capacitance, making them ideal for data signals. If the input signal exceeds the supply rail, the switches become high impedance and prevent the signal from feeding through to the output.
The MAX4854H/MAX4854HL are available in the space-saving (3mm x 3mm), 16-pin, thin QFN package and operate over the extended (-40°C to +85°C) temperature range.
Applications
- Cell Phones
- High-Bandwidth Data Switching
- Notebook Computers
- PDAs and Other Handheld Devices
- USB Switching
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4854HETE+ | Thin Quad Flatpack, No Leads | ||
| MAX4854HETE+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4854H yet. Have something to say?
Start a Discussion on EngineerZone®