MAX4854

Obsolete

7-Ohm Quad SPST Switches with Over-Rail Signal Handling

Viewing:

Overview

  • USB 2.0 Full Speed (12Mbps) and USB 1.1 Signal Switching
  • Switches Signals Greater than VCC
  • 7Ω On-Resistance
  • 30pF On-Capacitance
  • 150MHz, -3dB Bandwidth
  • 1.8V Logic Compatibility
  • +2V to +5.5V Supply Range
  • Low 0.01µA Supply Current
  • Available in a Space-Saving, 3mm x 3mm, 16-Pin TQFN Package
  • MAX4854
    7-Ohm Quad SPST Switches with Over-Rail Signal Handling
    MAX4854: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Analog Switches & Multiplexers 1
    MAX4854H PRODUCTION Quad SPST, High-Bandwidth, Signal Line Protection Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX4854 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed