MAX4851H

3.5Ω/7Ω Quad SPST Switches with Over-Rail Signal Handling

Viewing:

Overview

  • USB 2.0 Full Speed (12Mbps) and USB 1.1 Signal Switching
  • Switch Signals Greater than VCC
  • +2V to +5.5V Supply Range
  • 3.5Ω/7Ω On-Resistance
  • 30pF On-Capacitance (7Ω Switch)
  • 150MHz -3dB Bandwidth
  • 1.8V Logic Compatibility
  • Low Supply Current
    • 0.01µA (MAX4853)
    • 5µA (MAX4851)
    • 10µA (MAX4851H/MAX4853H)
  • Low 0.01nA Leakage Current
  • Available in a Space-Saving 3mm x 3mm, 16-Pin TQFN Package
MAX4851H
3.5Ω/7Ω Quad SPST Switches with Over-Rail Signal Handling
MAX4851, MAX4851H, MAX4853, MAX4853H: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
MAX4850 Obsolete Dual SPDT Analog Switches with Over-Rail Signal Handling
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4851H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed