MAX4842A

Obsolete

Overvoltage-Protection Controllers with Status Flag

Prevent Damage to Electronic Components if a Wrong Adapter Is Plugged In

Viewing:

Overview

  • Overvoltage Protection Up to +28V
  • Preset 7.4V or 5.8V Overvoltage Trip Level
  • Drives Low-Cost nMOS FET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • Undervoltage Lockout
  • ±15kV ESD-Protected Input
  • Voltage Fault Active-Low FLAG Indicator
  • 6-Pin SC70 Package and µDFN packages
  • Lead-Free
MAX4842A
Overvoltage-Protection Controllers with Status Flag
MAX4838A, MAX4840A, MAX4842A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 3
MAX4838 PRODUCTION Overvoltage Protection Controllers with Status FLAG
MAX4840 PRODUCTION Overvoltage Protection Controllers with Status FLAG
MAX4842 Obsolete Overvoltage Protection Controllers with Status FLAG
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4842A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed