MAX4832

Obsolete

100mA LDO Linear Regulators with Current-Limiting Switch

Viewing:

Overview

  • Guaranteed Minimum 100mA Load Current
  • Accurate Current Limit
  • Preset Output Voltages: 1.8V/2.5V/2.8V/3.0V/3.3V
  • 2.5V to 5.5V Supply Voltage Range
  • Adjustable Soft-Start
  • Low Dropout Voltage
  • Thermal Shutdown
  • Reverse-Current Protection
  • Shutdown Output Discharge (MAX4833)
  • Low 90µA Supply Current
  • Ultra-Low 0.1µA Shutdown Current
  • Active-Low FLAG and Latch Off (MAX4832) or Active-Low RESET (MAX4833)
  • Tiny SOT23 and TDFN Packages
MAX4832
100mA LDO Linear Regulators with Current-Limiting Switch
MAX4832, MAX4833: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
MAX6469 Obsolete 300mA LDO Linear Regulators with Internal Microprocessor Reset Circuit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4832 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed