MAX4830

PRODUCTION

50mA/100mA Current-Limit Switches with NO-LOAD Flag in µDFN

Viewing:

Overview

  • Guaranteed Current Limit: 50mA, 100mA
  • Thermal Shutdown Protection
  • Reverse-Current Protection
  • 0.7Ω On-Resistance (MAX4826–MAX4831)
  • 14ms Guaranteed Blanking Time
  • Fault Flag (Active-Low FFLG)
  • No-Load Flag (Active-Low NOLD)
  • 65µA Supply Current
  • 8µA Latchoff Current
  • 0.01µA Shutdown Current
  • +2.3V to +5.5V Supply Range
  • Undervoltage Lockout
  • Fast Current-Limit Response Time
  • 6-Pin µDFN Package (1mm x 1.5mm)
MAX4830
50mA/100mA Current-Limit Switches with NO-LOAD Flag in µDFN
MAX4826, MAX4827, MAX4828, MAX4829, MAX4830, MAX4831: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4830 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed