MAX4795

Obsolete

450mA/500mA Current-Limit Switches

Viewing:

Overview

  • Guaranteed Current Limit: 450mA and 500mA
  • Thermal-Shutdown Protection
  • Reverse-Current Protection
  • 0.2Ω On-Resistance
  • 14ms Guaranteed Blanking Time
  • Active-Low FLAG Function
  • Autoretry (MAX4796/MAX4798)
  • 80µA Supply Current
  • 6µA Latchoff Current (MAX4795/MAX4797)
  • 0.01µA Shutdown Current
  • +2V to +4.5V Supply Range
  • Fast Current-Limit Response Time
  • Tiny SOT23 and TDFN Packages
  • UL Certification Pending
MAX4795
450mA/500mA Current-Limit Switches
MAX4795, MAX4796, MAX4797, MAX4798: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4795 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed