MAX4761A

High-Bandwidth, Quad DPDT Switches

Viewing:

Overview

  • USB 1.1 and USB 2.0 (Full Speed 12Mbps) Signal-Switching Compliant
  • Data and Audio Signal Routing
  • Low-Capacitance Data Switches
  • Less than 0.2ns Skew
  • -3dB Bandwidth: 150MHz (typ)
  • 0.2Ω (typ) Channel-to-Channel Matching
  • 0.8Ω (typ) On-Resistance Flatness
  • Rail-to-Rail Signal Handling
  • 0.03% (typ) THD
  • +1.8V to +5.5V Supply Range
  • Low Supply Current with 1.8V Logic Threshold (MAX4760A/MAX4761A)
  • Tiny 36-Bump UCSP (3mm x 3mm)
  • 36-Pin TQFN (6mm x 6mm)
  • -40°C to +85°C Operating Temperature Range
MAX4761A
High-Bandwidth, Quad DPDT Switches
MAX4760, MAX4760A, MAX4761, MAX4761A: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4761A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed