MAX4761
PRODUCTIONHigh-Bandwidth, Quad DPDT Switches
- Part Models
- 2
- 1ku List Price
- Starting From $7.37
Overview
- USB 1.1 and USB 2.0 (Full Speed 12Mbps) Signal-Switching Compliant
- Data and Audio Signal Routing
- Low-Capacitance Data Switches
- Less than 0.2ns Skew
- -3dB Bandwidth: 150MHz (typ)
- 0.2Ω (typ) Channel-to-Channel Matching
- 0.8Ω (typ) On-Resistance Flatness
- Rail-to-Rail Signal Handling
- 0.03% (typ) THD
- +1.8V to +5.5V Supply Range
- Low Supply Current with 1.8V Logic Threshold (MAX4760A/MAX4761A)
- Tiny 36-Bump UCSP (3mm x 3mm)
- 36-Pin TQFN (6mm x 6mm)
- -40°C to +85°C Operating Temperature Range
The MAX4760/MAX4760A/MAX4761/MAX4761A (DPDT) analog switches operate from a single +1.8V to +5.5V supply. These switches feature a low 54pF (typ) capacitance for high-speed data switching applications.
The MAX4760/MAX4760A are quad double-pole/double-throw (DPDT) switches, and the MAX4761/MAX4761A are octal single-pole/double-throw (SPDT) switches. They have eight 2.0Ω (typ) on-resistance, low-capacitance switches to route audio and data signals. The MAX4760/MAX4760A have four logic inputs to control the switches in pairs. The MAX4761/MAX4761A have one logic control input and an enable input (active-low EN) to disable the switches.
The MAX4760/MAX4760A/MAX4761/MAX4761A are available in a small 36-pin (6mm x 6mm) TQFN and 36-bump (3mm x 3mm) chip-scale package (UCSP™).
Applications
- Audio-Signal Routing
- Cell Phones
- Notebook Computers
- PDAs/Handheld Devices
- USB Signal Switching
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4761ETX+ | LFCSP | ||
| MAX4761ETX+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4761ETX+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.