MAX4736
PRODUCTION0.6 Ohm, Low-Voltage, Single-Supply, Dual SPDT Analog Switch
- Part Models
- 6
- 1ku List Price
- Starting From $2.62
Overview
- Low RON
- 0.6Ω (3V Supply)
- 1.5Ω (1.8V Supply)
- 0.1Ω max RON Flatness (3V Supply)
- Single-Supply Operation Down to 1.6V
- Available in TQFN, µDFN and µMAX Packages
- 1.8V CMOS Logic Compatible (3V Supply)
- Fast Switching: tON = 25ns, tOFF = 20ns
The MAX4736 is a low on-resistance, low-voltage, dual single-pole/double throw (SPDT) analog switch that operates from a single 1.6V to 4.2V supply. This device has fast switching speeds (tON = 25ns, tOFF = 20ns max), handles rail-to-rail analog signals, and consumes less than 4µW of quiescent power. The MAX4736 has break-before-make switching.
When powered from a 3V supply, the MAX4736 features low 0.6Ω on-resistance (RON), with 0.1Ω RON matching and 0.05Ω RON flatness. The digital logic input is 1.8V CMOS compatible when using a single 3V supply.
The MAX4736 has one normally open (NO) switch and one normally closed (NC) switch, and is available in 12-pin TQFN-EP (3mm x 3mm), QFN-EP (3mm x 3mm), 10-pin µMAX and 10 pin µDFN (2mm x 2mm) packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Hard Drives
- Low-Voltage Data-Acquisition Systems
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4736EGC+ | LFCSP | ||
| MAX4736EGC+T | LFCSP | ||
| MAX4736ETC+ | LFCSP | ||
| MAX4736ETC+T | LFCSP | ||
| MAX4736EUB+ | MINI_SO | ||
| MAX4736EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4736EGC+ | PRODUCTION | |
| MAX4736ETC+ | PRODUCTION | |
|
Mar 2, 2016 - 1619 ASSEMBLY |
||
| MAX4736EGC+ | PRODUCTION | |
| MAX4736EGC+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4736EGC+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4736EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4736 yet. Have something to say?
Start a Discussion on EngineerZone®