MAX4697

Obsolete

35Ω, Low-Voltage, SPST/SPDT Analog Switches in UCSP Package

Viewing:

Overview

  • 6-Bump, 0.5mm Pitch, UCSP
  • RON
    • 35Ω max (+3V Supply)
    • 20Ω max (+5V Supply)
  • 2Ω max RON Match Between Channels
  • 13Ω max RON Flatness Over Signal Range
  • Low Leakage Currents Over Temperature
    • 1nA (max) at TA = +25°C
  • Fast Switching: tON = 80ns, tOFF = 25ns
  • Guaranteed Break-Before-Make (MAX4698)
  • +2.0V to +5.5V Single-Supply Operation
  • Rail-to-Rail® Signal Handling
  • Low Crosstalk: -75dB (100kHz)
  • High Off-Isolation: -75dB (100kHz)
  • 1.8V CMOS Logic Compatible
  • -3dB Bandwidth: >200MHz
MAX4697
35Ω, Low-Voltage, SPST/SPDT Analog Switches in UCSP Package
MAX4696, MAX4697, MAX4698: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4697 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed