MAX4687

Obsolete

2.5Ω, Low-Voltage, SPST/SPDT Analog Switches in UCSP Package

2.5Ω, Low-Voltage SPST/SPDT Analog Switches in UCSP Packages

Viewing:

Overview

  • 6-Bump, 0.5mm Pitch, UCSP
  • RON
    • 2.5Ω max (+3V Supply)
    • 10Ω max (+1.8V Supply)
  • 0.4Ω max RON Match Between Channels
  • 1Ω max RON Flatness Over Signal Range
  • Low Leakage Currents Over Temperature
    • 0.5nA (max) at TA = +25°C
  • Fast Switching: tON = 30ns, tOFF = 12ns
  • Guaranteed Break-Before-Make (MAX4688)
  • +1.8V to +5.5V Single-Supply Operation
  • Rail-to-Rail Signal Handling
  • Low Crosstalk: -95dB (100kHz)
  • High Off-Isolation: -90dB (100kHz)
  • 1.8V Logic Compatible
MAX4687
2.5Ω, Low-Voltage, SPST/SPDT Analog Switches in UCSP Package
MAX4686, MAX4687, MAX4688: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 6
MAX4626 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4627 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4624 PRODUCTION 1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches
MAX4644 PRODUCTION High-Speed, Low-Voltage, 4Ω, Dual, SPDT CMOS Analog Switch
MAX4544 PRODUCTION Low-Voltage, Single-Supply Dual SPST/SPDT Analog Switches
MAX4599 PRODUCTION Low-Voltage, Single-Supply, SPDT Analog Switch in SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4687 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed