MAX468

Obsolete

Two-Channel, Triple/Quad RGB Video Switches and Buffers

Viewing:

Overview

  • 100MHz Unity-Gain Bandwidth
  • 90MHz Bandwidth with 2V/V Gain
  • 0.01%/0.03° Differential Gain/Phase Error
  • Drives 50Ω and 75Ω Back-Terminated Cable Directly
  • Wide Output Swing:
    • ±2V into 75Ω
    • ±2.5V into 150Ω
  • 300V/µs Slew Rate (2V/V gain)
  • 20ns Channel Switching Time
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption
  • Outputs May Be Paralleled for Larger Networks
  • 5pF Input Capacitance (channel on or off)
MAX468
Two-Channel, Triple/Quad RGB Video Switches and Buffers
MAX463, MAX464, MAX465, MAX466, MAX467, MAX468, MAX469, MAX470: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX468 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed