MAX4643

PRODUCTION

High-Speed, Low-Voltage, 4 Ohm, Dual SPST CMOS Analog Switches

Viewing:

Overview

  • +1.8V to +5.5V Single-Supply Operation
  • Rail-to-Rail Analog Signal Range
  • Guaranteed RON
    • 4Ω max (+5V supply)
    • 8Ω max (+3V supply)
  • +1.8V Operation
    • RON 30Ω typ Over Temperature
    • tON 18ns typ, tOFF 12ns typ
  • Guaranteed RON Flatness: 1Ω (+5V supply)
  • Guaranteed RON Match Between Channels
    • 0.6Ω (+5V supply)
  • Low Leakage (<0.35nA) Over Entire Temperature Range
  • Excellent AC Characteristics
    • Low Crosstalk: -97dB at 1MHz
    • High Off-Isolation: -80dB at 1MHz
    • 0.018% Total Harmonic Distortion
  • Low Power Consumption: < 0.01µW
MAX4643
High-Speed, Low-Voltage, 4 Ohm, Dual SPST CMOS Analog Switches
MAX4641, MAX4642, MAX4643: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4643 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed