MAX4628

PRODUCTION

0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches

Viewing:

Overview

  • Low RON
    • 0.5Ω max (+5V Supply)
    • 0.9Ω max (+3V Supply)
  • 0.1Ω max RON Flatness (+5V Supply)
  • Overcurrent Protection
  • Single-Supply Operation (+1.8V to +5.5V)
  • Available in SOT23 Packages
  • Fast Switching: tON = 50ns max, tOFF = 30ns max
  • TTL-Logic Compatible at +5V
  • Pin Compatible with MAX4514 (MAX4626)
  • Pin Compatible with MAX4515 (MAX4627)
MAX4628
0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4626, MAX4627, MAX4628: Pin Configurations/Functional Diagrams/Truth Tables
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4628 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed