MAX4599
PRODUCTIONLow-Voltage, Single-Supply, SPDT Analog Switch in SC70
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Available in 6-Pin SC70 Package
- 60Ω max (40Ω typ) On-Resistance
- 1Ω max (0.2Ω typ) RON Matching Between Channels
- 4Ω max (2.5Ω typ) RON Flatness
- Fast Switching:
- tON = 30ns (max)
- tOFF = 25ns (max)
- Guaranteed 5pC max Charge Injection
- +2.0V to +5.5V Single-Supply Operation
- 200MHz -3dB Bandwidth
- Low ±0.5nA Leakage Current at +25°C
- Break-Before-Make Switching
- TTL/CMOS-Logic Compatible
- -76dB Off-Isolation at 1MHz
- 0.12% Total Harmonic Distortion
The MAX4599 single-pole/double-throw (SPDT) switch operates from a +2.0V to +5.5V single supply. It offers 60Ω max on-resistance (RON) at +5V and fast switching times (tON = 30ns max, tOFF = 25ns max).
The MAX4599 features excellent RON flatness (4Ω max) and matching (1Ω max) between channels. This device also offers 5pC max charge injection.
The MAX4599 is available in tiny 6-pin SC70, µDFN, and SOT23 packages.
Applications
- Audio/Video Signal Routing
- Battery-Operated Equipment
- Cell Phones
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Sample-and-Hold Circuits
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4599ELT+ | LFCSP | ||
| MAX4599ELT+T | LFCSP | ||
| MAX4599EUT+ | Small-Outline Transistor Package | ||
| MAX4599EUT+T | Small-Outline Transistor Package | ||
| MAX4599EXT+ | Single Chip Package | ||
| MAX4599EXT+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4599ELT+T | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX4599EUT+ | PRODUCTION | |
| MAX4599EUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4599EUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX4599EXT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX4544 | PRODUCTION | Low-Voltage, Single-Supply Dual SPST/SPDT Analog Switches |
Latest Discussions
No discussions on MAX4599 yet. Have something to say?
Start a Discussion on EngineerZone®