MAX4585

Obsolete

Serially Controlled Audio/Video Switches

Viewing:

Overview

  • +2.7V to +5.5V Single-Supply Operation
  • SPST and SPDT Switches
  • 65Ω (max) RON with +5V Supply
  • Audio Performance
    • -83dB Off-Isolation at 20kHz
    • -84dB Crosstalk at 20kHz
  • Video Performance
    • -48dB Off-Isolation at 10MHz
    • -60dB Crosstalk at 10MHz
  • Serial Interface
    • 2-Wire I2C Compatible (MAX4584)
    • 3-Wire SPI/QSPI/MICROWIRE Compatible (MAX4585)
MAX4585
Serially Controlled Audio/Video Switches
MAX4584, MAX4585: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4585 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed