MAX4534
PRODUCTIONFault-Protected, High-Voltage, Single 4-to-1/Dual 2-to-1 Multiplexers
- Part Models
- 8
- 1ku List Price
- Starting From $3.86
Overview
- ±40V Fault Protection with Power Off
- ±25V Fault Protection with ±15V Supplies
- No Power-Supply Sequencing Required
- All Channels Off with Power Off
- Rail-to-Rail Signal Handling
- Output Clamped to Appropriate Supply Voltage During Fault Condition
- 1.0kΩ typ Output Clamp Resistance During Overvoltage
- 400Ω max On-Resistance
- 20ns typ Fault Response Time
- ±4.5V to ±20V Dual Supplies
- +9V to +36V Single Supply
- TTL/CMOS-Compatible Logic Inputs
The MAX4534 (single 4-to-1) and MAX4535 (dual 2-to- 1) fault-protected multiplexers operate with ±4.5V to ±20V dual supplies or a +9V to +36V single supply. These multiplexers feature fault-protected inputs, rail-to-rail signal-handling capability, and overvoltage clamping at 150mV beyond the rails. Both parts feature ±40V overvoltage protection with supplies off and ±25V protection with supplies on. On-resistance is 400Ω max and is matched between channels to 10Ω max. All digital inputs have TTL logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +12V or dual ±15V supplies.
Applications
- Avionics
- Data Acquisition
- Industrial and Process Control
- Redundant/Backup Systems
- Signal Routing
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4534CSD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4534CSD+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4534CUD+ | Thin Shrink Small-Outline Package | ||
| MAX4534CUD+T | Thin Shrink Small-Outline Package | ||
| MAX4534ESD+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4534ESD+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX4534EUD+ | Thin Shrink Small-Outline Package | ||
| MAX4534EUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX4534CSD+ | PRODUCTION | |
| MAX4534CSD+T | PRODUCTION | |
| MAX4534CUD+ | PRODUCTION | |
| MAX4534CUD+T | PRODUCTION | |
| MAX4534ESD+ | PRODUCTION | |
| MAX4534ESD+T | PRODUCTION | |
| MAX4534EUD+ | PRODUCTION | |
| MAX4534EUD+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4534CUD+ | PRODUCTION | |
| MAX4534CUD+T | PRODUCTION | |
| MAX4534EUD+ | PRODUCTION | |
| MAX4534EUD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX4534ESD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 5 | ||
| MAX4510 | PRODUCTION | Rail-to-Rail, Fault-Protected, SPST Analog Switches |
| MAX4520 | PRODUCTION | Rail-to-Rail, Fault-Protected, SPST Analog Switches |
| MAX4511 | PRODUCTION | Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches |
| MAX4512 | PRODUCTION | Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches |
| MAX4513 | PRODUCTION | Quad, Rail-to-Rail, Fault-Protected, SPST Analog Switches |
Latest Discussions
No discussions on MAX4534 yet. Have something to say?
Start a Discussion on EngineerZone®