MAX4531

LAST TIME BUY

Low-Voltage, CMOS Analog Multiplexers Switches with Enable Inputs and Address Latching

Viewing:

Overview

  • Pin Compatible with 74HC4351/74HC4352/74HC4353
  • ±2.0V to ±6V Dual Supplies
  • +2.0V to +12V Single Supply
  • 75Ω Signal Paths with ±5V Supplies
  • 150Ω Signal Paths with +5V Supply
  • Rail-to-Rail Signal Handling
  • tON and tOFF = 150ns and 120ns at ±4.5V
  • < 1µW Power Consumption
  • > 2kV ESD Protection per Method 3015.7
  • TTL/CMOS-Compatible Inputs
  • Small, 20-Pin SSOP/SO/DIP Packages
MAX4531
Low-Voltage, CMOS Analog Multiplexers Switches with Enable Inputs and Address Latching
MAX4530, MAX4531, MAX4532: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4531 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed