MAX4363

Obsolete

ADSL Drivers/Receivers for Customer Premise Equipment

Industry's Smallest +5V ADSL Drivers and Driver/Receiver

Viewing:

Overview

  • Low-Noise Driver
    • 4.8nV per root-Hz Voltage-Noise Density
    • 1.5pA per root-Hz Current-Noise Density
  • Full-Rate ADSL ATU-R Line Drivers and Receivers
  • Single 5V Supply
  • -75dBc SFDR at Full Output Power at 100kHz
  • -95dB Driver-to-Receiver Crosstalk (MAX4363)
  • +12.5dBm Average Line Power (DMT)
  • 280mA (min) Peak Output Current
  • Rail-to-Rail Output Swing
  • Thermal and Short-Circuit Protection
MAX4363
ADSL Drivers/Receivers for Customer Premise Equipment
MAX4361, MAX4362, MAX4363: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX4180 Obsolete Single/Dual/Quad, 270MHz, 1mA, SOT23, Current-Feedback Amplifiers with Shutdown
MAX4434 PRODUCTION Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4363 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed