MAX4259

Obsolete

350MHz/250MHz, 2-Channel Video Multiplexer-Amplifiers

Viewing:

Overview

  • Excellent Video Specifications:
    • 0.1dB Gain Flatness to 130MHz
    • 0.01%/0.01° Differential Gain/Phase Error
  • High Speed:
    • 350MHz -3dB Bandwidth (MAX4158/4159)
    • 250MHz -3dB Bandwidth (MAX4258/4259)
    • 700V/µs Slew Rate (MAX4158/4159)
    • 1000V/µs Slew Rate (MAX4258/4259)
    • 20ns Settling Time to 0.1%
  • Fast Switching:
    • 20ns Channel-Switching Time
    • <70mV Switching Transient
  • Low Power: 100mW
  • Directly Drive 75Ω or 50Ω Cables
  • High Output Current Drive: >70mA
  • Address Latch and High-Z Output Disable
MAX4259
350MHz/250MHz, 2-Channel Video Multiplexer-Amplifiers
MAX4158, MAX4159, MAX4258, MAX4259: Pin Configurations/Functional Diagrams/Truth Tables
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4259 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed