MAX4090A

Obsolete

3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current

3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current

Viewing:

Overview

  • Single-Supply Operation from 2.7V to 5.5V
  • Input Sync-Tip Clamp
  • DC-Coupled Output
  • Low-Power Shutdown Mode Reduces Supply Current to 150nA
  • Available in Space-Saving SOT23, SC70, and µDFN Packages
MAX4090A
3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current
MAX4090: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 7
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4380 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
MAX4390 PRODUCTION Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable
MAX4389 PRODUCTION Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable
MAX4412 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4414 PRODUCTION Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4452 PRODUCTION Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4090A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed