MAX383B

Precision, Low-Voltage, SPST CMOS Analog Switch

Viewing:

Overview

  • Single-Supply Operation (+3V to +15V)
  • Bipolar-Supply Operation (±3V to ±8V)
  • Pin-Compatible with DG401/DG403/DG405
  • Low On-Resistance, 20Ω Typical (35Ω Max)
  • Guaranteed Matched On-Resistance Between Channels, < 2Ω
  • Guaranteed Flat On-Resistance over Specified Analog Signal Range, < 4Ω
  • Guaranteed Charge Injection, < 5pC
  • Guaranteed Off-Channel Leakage, < 2.5nA at +85°C
  • TTL/CMOS-Logic Compatible with 3V, 5V, ±3V, and ±5V Supplies
  • Rail-to-Rail Analog Signal Handling Capability
MAX383B
Precision, Low-Voltage, SPST CMOS Analog Switch
MAX381, MAX383, MAX383B, MAX385: Pin Configurations/Block Diagrams/Truth Tables
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX383B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed