MAX3343E

±15kV ESD-Protected USB Level Translators in UCSP

Industry's Smallest ±15kV ESD-Protected USB Level Translators

Viewing:

Overview

  • ±15kV ESD Protection on D+ and D-
  • Internal Linear Regulator Allows Direct Powering from the USB
  • Internal 1.5kΩ Termination Resistor for Low/Full Speed
  • Support Low-Speed and Full-Speed USB Communications
  • Comply with USB Standard 1.1
  • Three-State Outputs
  • Reenumerate with Power Applied
  • Up to 15mA Available from the +3.3V Linear Regulator to Power External Circuitry
  • No Power-Supply Sequencing Required
  • Operate with VL of 1.8V to 3.6V, Ensuring Compatibility with Low-Voltage ASICs
  • Available in Miniature Chip-Scale Package
  • MAX3343E
    ±15kV ESD-Protected USB Level Translators in UCSP
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Interface Transceivers 2
    MAX3344E PRODUCTION ±15kV ESD-Protected USB Transceivers in UCSP with USB Detect
    MAX3345E PRODUCTION ±15kV ESD-Protected USB Transceivers in UCSP with USB Detect
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX3343E yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed