MAX3296

Obsolete

3.0V to 5.5V, 1.25Gbps/2.5Gbps LAN Laser Drivers

Compatible with Shortwave and Longwave Laser Diodes and VCSELs

Viewing:

Overview

  • 7ps Deterministic Jitter (MAX3296)
  • 22ps Deterministic Jitter (MAX3286)
  • +3.0V to +5.5V Supply Voltage
  • Selectable Laser Pinning (Common Cathode or Common Anode) (MAX3286/MAX3296)
  • 30mA Laser Modulation Current
  • Temperature Compensation of Modulation Current
  • Automatic Laser Power Control or Constant Bias Current
  • Integrated Safety Circuits
  • Power-On Reset Signal
  • QFN and Thin QFN Packages Available
MAX3296
3.0V to 5.5V, 1.25Gbps/2.5Gbps LAN Laser Drivers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Limiting Amplifiers 3
MAX3272A +3.3V, 2.5Gbps Low-Power Limiting Amplifiers
MAX3268 Obsolete +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
MAX3269 Obsolete +3.0V to +5.5V, 1.25Gbps/2.5Gbps Limiting Amplifiers
Transimpedance Amplifiers (TIA) 1
MAX3275 Low-Noise, Fibre Channel Transimpedance Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3296 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed