MAX311
PRODUCTION8-Channel, CMOS RF Video Multiplexer
- Part Models
- 5
- 1ku List Price
- Starting From $12.32
Overview
- -76dB Typical Off Isolation at 5MHz
- -63dB Typical "All Channel Off" Isolation at 5MHz
- Phase Shift Match Between Channels, <1 ° at 5MHz
- Break-Before-Make Switching
- Wide Supply Range, ±4.5V to ±16.5V and Single Supply
- Symmetrical, Bl-directional Operation
- Latch-Up Proof Construction
Maxim's MAX310 and MAX311 are CMOS monolithic analog multiplexer/demultiplexers designed for use with signal frequencies ranging from DC through video. The MAX310 is a 1-of-8 multiplexer while the MAX311 is for 2-of-8 (4 channel differential) applications.
A key feature of the MAX310/311 is extremely high off isolation at high frequencies. The isolation of each off channel to the output is guaranteed to be - 66dB at 5MHz. The input signal range is +12V to -15V with ±15V power supplies while power consumption is typically 1.1 mW.
All control inputs are fully compatible with TTL and CMOS logic. Decoding is in standard BCD format and an Enable input is also provided to simplify cascading of devices. The MAX310 and MAX311 will operate with nearly any power supply combination which totals less than 36V (V+ - V-) including single supply operation at +12V, +15V, and +28V with V-connected to GND.
APPLICATIONS
- Video Switching and Crosspoint Systems
- Automatic Test Equipment
- Medical Ultrasound Phased Array Systems
- Data Logging of High Frequency Signals
- Digital Signal Processing
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX311CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX311CWN+ | SOIC_W | ||
| MAX311CWN+T | SOIC_W | ||
| MAX311EWN+ | SOIC_W | ||
| MAX311EWN+T | SOIC_W |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX311 yet. Have something to say?
Start a Discussion on EngineerZone®