MAX30033

Obsolete

Defibrillation/Surge/ESD Protector

Lowest Leakage Defibrillation and ESD Protection Device

Viewing:

Overview

  • Low Leakage Defibrillation Protection IC Helps ECG Systems
  • Low Capacitance ~ 3pF
  • Low Leakage ~ 20pA @ 70°C
  • Fast Turn-On < 2ns
  • Low On-Voltage 3.9V (typ)
  • High Peak Current in Excess of 4A
  • Withstands Over 100k Defibrillation Pulses Without Failure
  • 0°C to 70°C Temperature Range
  • Small, 3mm X 5mm µMAX® Package
MAX30033
Defibrillation/Surge/ESD Protector
MAX30031, MAX30032, MAX30033, MAX30034: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX30033 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed