MAX22205

RECOMMENDED FOR NEW DESIGNS

65V, 7.6A High Current Single H-Bridge with Integrated Current Sense

Highest Voltage Highest Current H-Bridge with Current Sense Saves Space and External Components

Viewing:

Overview

  • One H-Bridge with +65V Voltage Rating
    • Total RDS(ON) (High-Side + Low-Side): 150mΩ Typical (TA = 25°C)
  • Current Ratings per H-Bridge (Typical at 25°C):
    • IMAX = 7.6AMAX (Impulsive Current for Driving Capacitive Loads)
    • IFS = 6A (Max Full Scale Current Setting for Internal Current Drive Regulation)
    • IRMS = 4ARMS (TA = 25°C, VM = +24V)
  • Integrated Current Control
    • Full-Scale DAC Current Configurable with External Resistance
    • Internal Current Sensing (ICS) Eliminates External Bulky Resistors and Improves Efficiency
    • Current Drive Regulation Monitor Output Pin (CDR Pin)
    • Integrated DAC Sets the Output Current Level among 16 Values
    • Multiple Decay Modes (Slow, Mixed, Fast)
    • Fixed OFF Time Configurable with External Resistance
  • Current-Sense Output (Current Monitor)
  • Fault Indicator Pin ( Active-Low FAULT)
  • Protections
    • Overcurrent Protection for each Individual Channel (OCP)
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown TJ = 155°C (TSD)
  • Available in TQFN38 5mm x 7mm and TSSOP38 9.7mm x 4.4mm Packages
MAX22205
65V, 7.6A High Current Single H-Bridge with Integrated Current Sense
MAX22205: Simplified Block Diagram MAX22205 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX22205
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX22205EVKIT

Evaluation Kit for the MAX22205

Features and Benefits

  • Easy Evaluation of the MAX22205
  • Adjustable tOFF Time Using an On-Board Potentiometer
  • Configurable Current Drive Regulation (CDR)
  • On-board +3.3V Regulator to Drive MAX22205 Logic Inputs
  • Test Points and Headers to Interface with MAX22205 Inputs and Current-Sense Outputs
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22205 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 7.6A Single H-Bridge MAX22205 motor driver. The MAX22205 can drive a single brushed DC motor. The MAX22205 IC integrates very low impedance FETs in a single H-Bridge configuration with a typical RON (high side + low side) of 0.15Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22205 motor driver. The MAX22205 integrated current-sense output ISENA and ISENB can be monitored using test points or can be connected to an external ADC using header J3. The MAX22205 features embedded current-drive regulation (CDR) with adjustable chopping current (ITRIP) and adjustable current-limit offtime (tOFF). The EV kit operates from an input voltage of +4.5V to +65V (VM). An on board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to supply the MAX22205 logic inputs. Terminal blocks J1, J5, and J6 are installed to provide an interface for the high voltage, high current VM inputs and motor driver outputs OUT_A and OUT_B.

 

Applications

  • Brushed DC Motor Driver
  • Latched Valves
  • Solenoid Driver
  • Stepper Motor Driver

MAX22205EVKIT
Evaluation Kit for the MAX22205
MAX22205EVKIT: Board Photo

Latest Discussions

Recently Viewed