MAX20747

PRODUCTION

4mm x 6mm, Smart Power-Stage IC with Integrated Current and Temperature Sensors

Viewing:

Overview

  • Space-Optimized Solution
    • Monolithic, Smart Power Stage
    • Phase-Current Steering for Thermal Balance
    • Small Footprint: 24mm,sup>2
  • 96.1% Peak Efficiency
    • 8-phase, 400kHz, 12V VIN, 1.8V VOUT
  • 300kHz to 1.3MHz Switching Frequency
  • Telemetry and Fault Reporting through Controller IC PMBus
    • Accurate Temperature Monitoring and Reporting
    • Accurate Per-Phase Current Reporting
    • Fault_ID Indicates Type of Fault
  • Advanced Self-Protection Features*
    • Supply and Boost UVLO Protection
    • Input Supply OVLO Protection
    • Boost Refresh
    • VX Short and Overtemperature Shutdown
    • VX Open and Short Detection at Power-Up
    • Fast Overcurrent Protection
    • Inductor Saturation Protection
    • Open/Short Pin Detection During Startup

    *Protection features vary with different part variants.

MAX20747
4mm x 6mm, Smart Power-Stage IC with Integrated Current and Temperature Sensors
MAX20747 Typical Operating Crcuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX20747 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed