Products
MAX20328
PRODUCTIONMUX Switch for USB Type-C Audio Adapter Accessories
OVP and Surge Protected Audio Accessory Switch for USB Type-C
- Part Models
- 2
- 1ku List Price
- Starting From $2.07
Viewing:
Overview
- Versatile and Flexible Switch Configurations
- High-Speed USB Data or Audio Switch Paths
- Automatic Impedance Detection in Audio Configurations
- Full Manual Switch Control
- Beyond-the-Rails™ Signal Capability
- Overvoltage Protected Data and Audio Channels
- Two Separate OVLO Blocks
- OVLO Threshold Programmable to 3.37V, 4.00V, 4.70V, or 5.00V
- Negative Voltage Capable Audio Channel
- ±5V Audio Signals (Limited by Positive OVLO Threshold)
- -100dB THD+N
- -100dB PSRR at 217Hz
- High ESD and Surge-Protected USB Type-C Contacts
- ±12kV HBM
- ±25V Surge Capable on USB Type-C Pins
- Minimal Solution size
- 5 x 5 Array, 0.4mm Pitch 2.31mm x 2.31mm WLP
The MAX20328/MAX20328A/MAX20328B are USB Type-C audio interface ICs for use in portable devices. As USB Type-C and USB power delivery (PD) make a high-voltage charging solution readily available, the data and SBU lines are at risk of shorting to a high bus voltage, risking permanent damage to the portable device. USB 2.0 data lines also need protection when multiplexed with analog audio signals that vary from positive to negative voltages. The devices can detect a CC pin connection event to disable the microphone bias and eliminate pop up noise when an audio accessory is attached.
The MAX20328/MAX20328A/MAX20328B come in a 5 x 5 array, 25-bump, 0.4mm pitch, 2.31mm x 2.31mm wafer-level package (WLP).
Applications
- Phablets
- Smart Phones
- Tablet PCs
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20328EWA+ | WLCSP | ||
| MAX20328EWA+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20328 yet. Have something to say?
Start a Discussion on EngineerZone®