MAX1982EUT

Low-Voltage, Low-Dropout Linear Regulators with External Bias Supply

Viewing:

Overview

  • Low-Cost 1.2V, 300mA VID Supply
  • ±3% Output Voltage Accuracy
  • No Minimum Load Current Required
  • 1.25V to 5.5V Input Supply Voltage
  • 5V Input Bias Supply Voltage
  • Power-Good (PGOOD) Open-Drain Output with 1ms Rising Edge Propagation Delay (MAX1982)
  • Adjustable Output Voltage (MAX1983)
  • Low Supply Current (IBIAS + IIN = 165µA typ)
  • 5µA (max) Shutdown Supply Current
  • Tiny 6-Pin SOT23 Package
MAX1982EUT
Low-Voltage, Low-Dropout Linear Regulators with External Bias Supply
MAX1982, MAX1983: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1982EUT yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed