MAX1875

PRODUCTION

Dual 180° Out-of-Phase PWM Step-Down Controllers with POR

Viewing:

Overview

  • Two Independent Output Voltages
  • 180° Out-of-Phase Operation
  • 90° Out-of-Phase Operation (Using Two MAX1875/MAX1876s)
  • Foldback Current Limit
  • 4.75V to 23V Input Supply Range
  • 0 to 18V Output-Voltage Range (Up to 10A)
  • >90% Efficiency
  • Fixed-Frequency Pulse-Width Modulation (PWM) Operation
  • Adjustable 100kHz to 600kHz Switching Frequency
  • External SYNC Input
  • Clock Output for Master/Slave Synchronization
  • Soft-Start and Soft-Stop
  • Active-low RST Output with 140ms Minimum Delay (MAX1876)
  • Lossless Current Limit (No Sense Resistor)
  • MAX1875
    Dual 180° Out-of-Phase PWM Step-Down Controllers with POR
    MAX1875, MAX1876: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX1875 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed