MAX1858A

LAST TIME BUY

Dual 180° Out-of-Phase Buck Controllers with Sequencing/Prebias Startup and POR

Viewing:

Overview

  • 4.5V to 23V Input Supply Range
  • 0 to 18V Output Voltage Range (Up to 10A)
  • Adjustable Lossless Foldback Current Limit
  • Adjustable 100kHz to 600kHz Switching Frequency
  • Optional Synchronization
  • Clock Output for Master/Slave Synchronization
  • 4 x 90° Out-of-Phase Step-Down Converters (Using Two Controllers, Figure 7)
  • Prebias Startup (MAX1875A/MAX1876A)
  • Power Sequencing (MAX1858A)
  • RST-bar Output with 140ms Minimum Delay (MAX1858A/MAX1876A)
  • Fixed-Frequency Pulse-Width Modulation (PWM) Operation
MAX1858A
Dual 180° Out-of-Phase Buck Controllers with Sequencing/Prebias Startup and POR
MAX1858A, MAX1875A, MAX1876A: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1858A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed