MAX1820Z

WCDMA Cellular Phone 600mA Buck Regulators

Viewing:

Overview

  • Dynamically Adjustable Output from 0.4V to 3.4V (MAX1820)
  • Programmable Output from 1.25V to 5.5V (MAX1821)
  • SYNC to 13MHz External Clock (MAX1820X)
  • SYNC to 19.8MHz External Clock (MAX1820Y)
  • NO SYNC, Internal 1MHz Oscillator (MAX1820Z)
  • Low Quiescent Current
    • 180µA (typ) in Skip Mode
    • 0.1µA (typ) in Shutdown Mode
  • No External Schottky Diode Required
  • 600mA Guaranteed Output Current
  • 0% to 100% Duty-Cycle Operation
  • 150mV Dropout at 600mA Load (Including RDC of External Inductor)
  • µMAX or UCSP Packaging
MAX1820Z
WCDMA Cellular Phone 600mA Buck Regulators
MAX1820, MAX1821: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1820Z yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed