MAX1817

PRODUCTION

Compact, High-Efficiency, Dual-Output, Step-Up DC-DC Converter

Viewing:

Overview

  • Dual Step-Up Converter in a Tiny 10-Pin µMAX Package
  • Main Output
    • Up to 125mA Load Current
    • Fixed 3.3V or Adjustable 2.5V to 5.5V
    • Up to 88% Efficiency
    • Internal Switch
  • LCD Output
    • Up to 28V for LCD Bias
    • Internal Switch
  • Input Voltage Range +1.5V to +5.5V
  • Minimal External Components Required
  • 0.1µA Logic-Controlled Shutdown
  • Low 15µA Quiescent Supply Current
MAX1817
Compact, High-Efficiency, Dual-Output, Step-Up DC-DC Converter
MAX1817: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1817 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed