MAX1808

PRODUCTION

Micropower Adjustable Overvoltage Protection Controllers

Viewing:

Overview

  • Five 3% Accurate Overvoltage Comparators
  • Series PFET Gate Driver with VGS Limiter
  • 21µA Quiescent Supply Current
  • 4µA Shutdown Current
  • 4.4V to 28V Operating Voltage Range
  • 3% Accurate Comparator with 10% Hysteresis for Low-Battery Detection (MAX1808)
  • 28V Open-Drain N-Channel Output (MAX1807)
  • Small 10-Pin µMAX Package
MAX1808
Micropower Adjustable Overvoltage Protection Controllers
MAX1807, MAX1808: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1808 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed