MAX1798

Obsolete

CDMA Cellular/PCS System Power Supplies

Viewing:

Overview

  • One 300mA Low-Noise LDO
  • Four 150mA Low-Noise LDOs
  • 45µVRMS Noise from 10Hz to 100kHz
  • > 60dB Crosstalk Isolation Below 10kHz
  • > 60dB PSRR Below 10kHz
  • 125mV (max) Dropout (OUT1 at 200mA)
  • 100mV (max) Dropout (OUT2–5 at 100mA)
  • Programmable Output Voltages
    • 1.8V to 3.3V in 32 Steps
  • 140ms (min) Reset Timer
  • SPI- or I²C-Compatible Serial Interface
  • Push-On/Push-Off Control Logic
  • Two 150mA General-Purpose Open-Drain Outputs
  • Overcurrent and Thermal Protection (all LDOs)
  • 1µA Shutdown Current
  • 20-Pin Thermally-Enhanced TSSOP or TQFN Packages
MAX1798
CDMA Cellular/PCS System Power Supplies
MAX1798, MAX1799: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1798 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed