MAX17892

Obsolete

Advanced, Smart Battery-Pack Controllers

Industry's Smallest SBS-Compliant Battery Fuel Gauge with nFET Protection Drivers

Viewing:

Overview

  • Accurate Fuel Gauge Uses V-to-F Method
    • < 1µV Input Offset Voltage
    • < 1% Gain Error
    • 139nAh Resolution (5mΩ)
    • No Calibration Required
  • 8-Bit RISC Microcontroller Core
  • 8kB of Program Flash
  • 12kB of Program ROM
  • 512 Bytes of Data Flash
  • 648 Bytes of RAM
  • 12-Bit ADC
  • Watchdog Timer
  • In-System Debug
  • Eliminates Separate Primary-Protection IC
    • Individual Cell-Voltage Measurements with 0.5% Accuracy
    • n-Channel MOSFET Gate Drivers
    • Low-Current Charge Pump
    • 8% Accurate Overcurrent Protection
    • Programmable Overcurrent Delay Timers
  • 3-Pin, 6-LED PWM Driver (Only for MAX1789)
  • Random-Number Generator (RNG) for Encryption
  • SMBus v1.1 Compliant with Master Capability
  • Typical Operating Current < 250µA
  • Typical Shutdown Current < 10nA
  • Integrated 32kHz Oscillator: No Crystal
  • Fully Integrated LDO (VIN = +4V to +25V)
MAX17892
Advanced, Smart Battery-Pack Controllers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17892 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed