MAX17512

Obsolete

High-Speed, Constant On-Time, Valley Current Regulator for Tracking Applications

High-Speed Current Source That Can Track at Very High Speed for Applications from Lighting to Envelope Tracking

Viewing:

Overview

  • 6.5V to 18V Wide Input Voltage Range
  • Delivers Currents Up to 6A
  • Programmable Constant-On Control
  • Current-Sense Accuracy > 95% at 5A
  • High-Speed PWM Comparator
  • Current-Loop Propagation Delay < 30ns
  • Peak Efficiency > 88%
  • Active-Low FLT Power-OK (POK) Signal
  • Undervoltage Lockout
  • Overcurrent, Short-Circuit Protection
  • Overtemperature Protection
  • Space-Saving, 20-Pin (5mm x 5mm) TQFN Package
MAX17512
High-Speed, Constant On-Time, Valley Current Regulator for Tracking Applications
MAX17512: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17512 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed