MAX1727

GSM Cellular/PCN Handset RF Power-Management IC

Viewing:

Overview

  • +3.1V to +5.5V Input Range
  • One 2.90V, 100mA Low IQ LDO
  • One 2.75V, 50mA Low IQ LDO
  • One 2.75V, 20mA Low IQ LDO
  • Low-Noise LDOs
    • <90µVRMS from 10Hz to 100kHz
    • >80dB Crosstalk Isolation at 10kHz
    • >70dB PSRR at 1kHz
  • ±5% Accuracy Over Line, Load, and Temperature
  • Three 2.5ohm Switched Outputs
  • Current and Thermal Limit
  • Two Undedicated Op Amps Rail-to-Rail CMR Inputs and Outputs
    • >120dB Channel Separation
    • >85dB PSRR at 1kHz
  • 10µA (max) Shutdown Current
MAX1727
GSM Cellular/PCN Handset RF Power-Management IC
MAX1727: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1727 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed