MAX1718T

Notebook CPU Step-Down Controller

Viewing:

Overview

  • Quick-PWM Architecture
  • ±1% VOUT Accuracy Over Line and Load
  • 5-Bit On-Board DAC with Input Muxes
  • Precision-Adjustable VOUT Slew Control
  • 0.6V to 1.75V Output Adjust Range
  • Precision Offset Control
  • Supports Voltage-Positioned Applications
  • 2V to 28V Battery Input Range
  • Requires a Separate 5V Bias Supply
  • 200kHz/300kHz/550kHz/1000kHz Switching Frequency
  • Overvoltage/Undervoltage Protection
  • Drives Large Synchronous-Rectifier FETs
  • 700µA (typ) ICC Supply Current
  • 2µA (typ) Shutdown Supply Current
  • 2V ±1% Reference Output
  • VGATE Blanking During Transition
  • Small 28-Pin QSOP Package
MAX1718T
Notebook CPU Step-Down Controller
MAX1718T: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX1718T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed