MAX17116

Obsolete

Dual-Output DC/DC Power Supply for AMOLED

Best-in-Class Efficiency and Accuracy Improve OLED Image Quality and Improve Battery Lifetime

Viewing:

Overview

  • 2.3V to 4.2V Input Operating Voltage Range
  • High-Performance PWM Step-Up Regulator
    • Fixed 4.6V, 250mA Output
    • High Accuracy (±1.0%)
    • 1.4MHz Switching Frequency
    • Built-In 6V/0.25Ω n-Channel MOSFET with Lossless Current Sensing
    • Built-In 6V/0.5Ω p-Channel MOSFET Synchronous Rectifier
    • Cycle-by-Cycle Current Limit
    • More than 85% Efficiency at 150mA
    • Good Low-Duty Factor Operation
  • High-Performance PWM Inverting Regulator
    • Programmable 250mA Output
    • High Accuracy (±1%)
    • Adjustable Controlled-Output-Voltage Slew Rate
    • 1.4MHz Switching Frequency
    • Built-In 14V/25Ω p-Channel MOSFET with Lossless Current Sensing
    • Built-In 14V/25Ω n-Channel MOSFET Synchronous Rectifier
    • Cycle-by-Cycle Current Limit
    • More than 80% Efficiency at 150mA
  • True Shutdown for Both Outputs
  • Timer-Delayed Output Undervoltage Shutdown for Both Outputs
  • Thermal-Overload Protection
  • 12-Pin, 3mm x 3mm Ultra-Thin DFN Package and 24-Pin, 4mm x 4mm TQFN Package
MAX17116
Dual-Output DC/DC Power Supply for AMOLED
MAX17116: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17116 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed