MAX17102

Obsolete

Internal-Switch Boost Regulator with Scan Driver, Op Amp, LDO, and VCOM Calibrator

Integrated PMIC Provides Small, Low-Cost Solution for GIP LCD Panels

Viewing:

Overview

  • 2.5V to 6V IN Supply Voltage Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast-Transient Response
    • High-Accuracy Reference (1.5%)
    • Integrated 20V, 3.5A, 120mΩ MOSFET
    • High Efficiency (> 85%)
    • Adjustable Soft-Start
    • Adjustable Constant Switching Frequency
  • High-Current 18V Output Buffer
    • 150mA (typ) Output Short-Circuit Current
    • 45V/µs Slew Rate
    • 20MHz, -3dB Bandwidth
    • Rail-to-Rail Inputs and Outputs
  • High-Voltage Scan Drivers
    • +35V to -10V Outputs
  • Programmable VCOM Calibrator
    • 7-Bit Adjustable Current-Sink Output
    • Serial Interface
    • Nonvolatile Adjustment Memory
  • VCOM Output Temperature Compensation
    • Programmable Compensation Slope
    • Programmable Offset
    • Programmable Compensation Starting Point
  • Thermal-Overload Protection
  • 48-Pin, 7mm x 7mm, Thin QFN Package
MAX17102
Internal-Switch Boost Regulator with Scan Driver, Op Amp, LDO, and VCOM Calibrator
MAX17102: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed