MAX17088

Obsolete

Internal-Switch Boost Regulator with High-Voltage Level Shifter for TFT LCDs

Integrated PMIC for GOA LCD Notebook Panels Provides High Efficiency at Low Cost

Viewing:

Overview

  • 1.8V to 5.5V IN Supply Voltage Range
  • 1.8V to 4.0V VDD Input Voltage Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast Transient Response
    • High-Accuracy Output Voltage (1.5%)
    • Built-In 20V, 1.9A, 150mΩ MOSFET
    • High Efficiency (> 85%)
    • Digital Soft-Start
  • High-Speed (20MHz) Operational Amplifier
    • ±150mA Output Current
    • 40V/µs Slew Rate
  • High-Voltage Drivers with Scan Logic
    • +45V to -25V Outputs
    • Output Charge Sharing
  • Programmable VCOM Calibrator
    • 7-Bit Adjustable Current-Sink Output
    • I²C Interface
    • MTP Adjustment Memory
  • Thermal-Overload Protection
MAX17088
Internal-Switch Boost Regulator with High-Voltage Level Shifter for TFT LCDs
MAX17088: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17088 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed